??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1615 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamp with vertical base and safety lock
Bill of material
23330.1615 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1615
NG
Nominal size
5
D1
8.5 mm
D2
8.5 mm
D3
M8 x 65 mm
B1
8 mm
B2
10 mm
B3
51 mm
H1
87 mm
H2
115 mm
H3
66.5 mm
H4
20 mm
H5MIN
H5 min.
17.5 mm
H5MAX
H5 max.
46 mm
H6
52.0-59.0 mm
H7
59 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
287 mm
L2
113 mm
L3
27 mm
L4
63 mm
L5
57 mm
L6
8 mm
L7
41.0 mm
L8
20.5 mm
F1
Holding force
2.0 kN
F2
Holding force
3.0 kN
POS
Position
WB
Angle range
0 °
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
834 g
Embedded user actions